IESNA:LM-63-2002
[TEST]P1590898
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-12)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-30-L93050-W2A-4000K
[LUMINAIRE]1X4 3000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 4000K CCT
[LAMP]4000K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3244
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 29.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1101.9 1100.8 1097.7 1092.5 1085.3 1073.9 1059.3 1043.8 1027.2 1008.5
987.7 962.8 936.9 909.9 880.9 851.8 817.6 781.3 745 708.6
671.3 630.8 592.4 548.9 506.3 463.8 420.2 375.6 331 285.3
240.7 196.1 153.6 110 70.6 31.1 0
1101.9 1099.8 1097.7 1091.5 1085.3 1073.9 1061.4 1045.9 1029.3 1009.5
986.7 962.8 937.9 909.9 881.9 849.8 817.6 784.4 747 711.8
673.4 632.9 594.5 550.9 507.4 462.7 419.2 373.5 329.9 284.3
238.6 195.1 151.5 110 68.5 31.1 0
1101.9 1097.7 1094.6 1090.5 1084.2 1073.9 1060.4 1044.8 1027.2 1008.5
986.7 962.8 936.9 908.9 879.8 848.7 816.6 779.2 745 707.6
670.3 631.9 588.3 547.8 502.2 459.6 414 370.4 324.8 280.1
233.4 191.9 147.3 107.9 67.4 29.1 0
1101.9 1101.9 1097.7 1094.6 1087.4 1078 1063.5 1049 1031.3 1011.6
990.9 966 939 911 879.8 847.7 815.5 779.2 742.9 706.6
665.1 625.6 585.2 541.6 499.1 453.4 408.8 363.1 318.5 273.9
229.3 187.8 144.2 102.7 63.3 27 0
1101.9 1102.9 1100.8 1096.7 1090.5 1078 1065.6 1049 1032.4 1011.6
990.9 964.9 939 908.9 878.8 847.7 813.4 779.2 740.8 706.6
665.1 625.6 583.1 541.6 498 453.4 408.8 362.1 317.5 272.9
228.3 185.7 143.2 102.7 63.3 25.9 0
